Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
691533
Part Number
|
---|
691533 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.67 € | 1 | Available | 3 Days | White Type | 0.18 | 33 | White | Silicone|Silicone | Temperature-resistant|Flame-retardant|Elastic|High tensile strength | 314 | - | - | 0.18 | +180 | - | 15 | 69 | up to +180 | 691533 |
Loading...
Product type | Cloth tape |
---|
This page is Cloth Tape, part number 691533.
You can find the detail information about specifications and dimensions on part number 691533.
Configure
Basic Attributes
Carrier material
Material (details)
Min. temperature(°C)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Adhesive tape features
Breakout force(N/10 mm)
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3612555 |
3615055 |
389B50 |
70-0023-0611-9 |
70-0067-0242-0 |
9545NB50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.85 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 25 | - | - | 3612555 | |
316.71 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 50 | - | - | 3615055 | |
37.67 € | 1 | Available | 3 Days | Blue Type | - | 50 | Blue | - | - | - | - | - | - | - | - | 50 | Scotch® | - | 389B50 | |
131.09 € | 1 | Available | 3 Days | White Type | 0.26 | 55 | White | Silicone | - | - | Polyethylene-coated fabric | Polyethylen coated thread with resinous-adhesive | 0.17 | - | - | 19 | 361 | - | 361 | |
36.60 € | 1 | Available | 42 Days | Red Type | 0.3 | 41.1 | Red | Natural rubber | UV-resistant|Waterproof|High tensile strength | - | Polyethylene foil | - | 0.3 | +93 | - | 48 | - | - | 5959 | |
87.39 € | 1 | Available | 3 Days | Black | - | 50 | Black | - | - | - | - | - | 0.3 | 90 | -20 | 50 | Scotch® | - | 9545NB50 |