Tape Scotch (7000103388)

Tape Scotch 7000103388
  • Volume Discount

Product Details:

Manufacturer part number: 7000103388

Brand: 3M

Price: 3.12

Delivery time: 3 Days


Technical Data:

Length: 10 m

Adhesive type: -

Adhesive tape features: Transparent

Carrier material: -

Material (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000103388

Part Number
7000103388
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Adhesive type Adhesive tape features Carrier material Material (details) Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

3.12 €

1 Available 3 Days 10-Transparent--12Scotch® Crystal Clear 60070-0713-2152-8

Loading...

  1. 1

Basic information

Color Transparency Color Details Transparent Product type Tape

This page is Tape Scotch, part number 7000103388.
You can find the detail information about specifications and dimensions on part number 7000103388.

Variation of this product

Part Number
7100027387
7100069921
FE510049052
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Adhesive type Adhesive tape features Carrier material Material (details) Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

5.79 €

1 Available 3 Days 33-Transparent--19Scotch® Crystal Clear 600FT-5100-3060-2

2.60 €

1 Available 3 Days 10-Transparent--19Scotch® Crystal Clear 600FT-5100-5222-6

58.72 €

1 Available 3 Days 66Acrylic-PolyesterPolyester19Scotch™ 40Scotch 40

Tech Support