Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70-0062-9988-0
Part Number
|
---|
70-0062-9988-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.83 € | 1 | Available | 3 Days | Multicolor | 0.125 | Red|White | Gum | All-purpose | PVC | 0.12 | - | - | 764i | 767i |
Loading...
Length(m) | 33 | Product size (width)(mm) | 50 | Product type | PVC tape |
---|
This page is PVC Tape, part number 70-0062-9988-0.
You can find the detail information about specifications and dimensions on part number 70-0062-9988-0.
Configure
Basic Attributes
Max. temperature(°C)
Min. temperature(°C)
Type
Color
Width(mm)
Color Details
Adhesive type
Adhesive tape features
Carrier material
Material thickness(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
471BL50 |
471G50 |
471GR50 |
471IW-BL50-D |
471IW-G50-D |
471IW-GR50-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Series (adhesive tape) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.37 € | 1 | Available | 3 Days | Blue Type | - | Blue | - | - | - | 0.13 | - | - | - | 471BL50 | |
54.37 € | 1 | Available | 3 Days | Yellows | - | Yellow | - | - | - | 0.13 | - | - | - | 471G50 | |
54.37 € | 1 | Available | 3 Days | Green | - | Green | - | - | - | 0.13 | - | - | - | 471GR50 | |
63.07 € | 1 | Available | 3 Days | Blue Type | - | Blue | - | - | - | - | - | - | - | 471IW-BL50-D | |
63.07 € | 1 | Available | 3 Days | Yellows | - | Yellow | - | - | - | - | - | - | - | 471IW-G50-D | |
60.89 € | 1 | Available | 3 Days | Green | - | Green | - | - | - | - | - | - | - | 471IW-GR50-D |