Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KT777306251
Part Number
|
---|
KT777306251 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.89 € | 1 | Available | 3 Days | White Type | 1.5 | 33 | White | Acrylic | - | Polyethylene foam | 1.5 | - | 12 | 9515W | - | 9515W |
Loading...
Product type | Double sided adhesive tape |
---|
This page is Double Sided Adhesive Tape, part number KT777306251.
You can find the detail information about specifications and dimensions on part number KT777306251.
Configure
Basic Attributes
Adhesive tape features
Max. temperature(°C)
Temperature range(°C)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Carrier material
Material thickness(mm)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7000073335 |
FT-0024-8028-1 |
FT-0024-8029-9 |
KT777306269 |
KT777306301 |
KT777306327 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.09 € | 1 | Available | 3 Days | Transparency | - | 5 | Transparent | Acrylic | - | - | - | - | 19 | - | - | PX5011 | |
93.93 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 15 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
89.57 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 19 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
23.55 € | 1 | Available | 3 Days | White Type | 0.8 | 66 | White | Acrylic | - | Polyethylene foam | 0.8 | - | 12 | 9508W | - | 9508W | |
22.47 € | 1 | Available | 3 Days | Black | 1.5 | 33 | Black | Acrylic | - | Polyethylene foam | 1.5 | - | 19 | 9515B | - | 9515B | |
36.60 € | 1 | Available | 3 Days | Black | 0.8 | 66 | Black | Acrylic | - | Polyethylene foam | 0.8 | - | 19 | 9508B | - | 9508B |