Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7000005986
Part Number
|
---|
7000005986 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Color Details | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.41 € | 1 | Available | 3 Days | 1.65 | 3.1 | Black | 13.5 | Ethylene-propylene rubber | EPR/Rubber | 1.65 | +90 | 50 | Scotch® 2228 | Up to 90 | Scotch™ 2228 |
Loading...
Color | Black | Adhesive tape features | Self-fusing | Product type | Repair tape |
---|
This page is Repair Tape Scotch, part number 7000005986.
You can find the detail information about specifications and dimensions on part number 7000005986.
Configure
Basic Attributes
Type
Width(mm)
Length(m)
Color Details
Breakout force(N/10 mm)
Carrier material
Material (details)
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7000006085 |
7000007286 |
80-0140-0009-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (m) | Color Details | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.83 € | 1 | Available | 3 Days | 0.76 | 9 | Black | 13 | Silicone | PP/synth. rubber | 0.76 | +90 | 19 | Scotch® 130C | Up to 90 | Scotch™ 130C | |
25.68 € | 1 | Available | 3 Days | - | 9.15 | Black | - | Ethylene-propylene rubber | Ethylene propylene rubber | - | - | 19 | Scotch® 23 | - | Scotch 23 | |
76.45 € | 1 | Available | 3 Days | 0.3 | 9 | Light grey | 21 | Silicone | Silicon-rubber | 0.3 | +180 | 25 | Scotch® 70 | Up to 180 | Scotch™ 70 |