Repair Tape Scotch (7000005986)

Repair Tape Scotch 7000005986
  • Volume Discount

Product Details:

Manufacturer part number: 7000005986

Brand: 3M

Price: 42.41

Delivery time: 3 Days


Technical Data:

Width: 1.65 mm

Length: 3.1 m

Color Details: Black

Breakout force: 13.5 N/10 mm

Carrier material: Ethylene-propylene rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000005986

Part Number
7000005986
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Breakout force
(N/10 mm)
Carrier material Material (details) Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

42.41 €

1 Available 3 Days 1.653.1Black13.5Ethylene-propylene rubberEPR/Rubber1.65+9050Scotch® 2228Up to 90Scotch™ 2228

Loading...

  1. 1

Basic information

Color Black Adhesive tape features Self-fusing Product type Repair tape

This page is Repair Tape Scotch, part number 7000005986.
You can find the detail information about specifications and dimensions on part number 7000005986.

Variation of this product

Part Number
7000006085
7000007286
80-0140-0009-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Breakout force
(N/10 mm)
Carrier material Material (details) Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

39.83 €

1 Available 3 Days 0.769Black13SiliconePP/synth. rubber0.76+9019Scotch® 130CUp to 90Scotch™ 130C

25.68 €

1 Available 3 Days -9.15Black-Ethylene-propylene rubberEthylene propylene rubber--19Scotch® 23-Scotch 23

76.45 €

1 Available 3 Days 0.39Light grey21SiliconeSilicon-rubber0.3+18025Scotch® 70Up to 180Scotch™ 70

Tech Support