Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4401YG
Part Number
|
---|
4401YG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.44 € | 1 | Available | 3 Days | Multicolor | 10 | Yellow|Green | - | - | - | PVC film | - | 90 | 0 | 15 | Scotch® | - | 4401YG |
Loading...
Product type | Electrical tape |
---|
This page is Electrical Tape, part number 4401YG.
You can find the detail information about specifications and dimensions on part number 4401YG.
Configure
Basic Attributes
Adhesive type
Adhesive tape features
Carrier material
Material thickness(mm)
Type
Type
Color
Length(m)
Color Details
Material (details)
Max. temperature(°C)
Min. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4401BLA |
4401RED |
4401WHT |
921233 |
9215 |
9219 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.44 € | 1 | Available | 3 Days | Black | 10 | Black | - | - | - | PVC film | - | 90 | 0 | 15 | Scotch® | - | 4401BLA | |
5.05 € | 1 | Available | 3 Days | Red Type | 10 | Red | - | - | - | PVC film | - | 90 | 0 | 15 | Scotch® | - | 4401RED | |
5.05 € | 1 | Available | 3 Days | White Type | 10 | White | - | - | - | PVC film | - | 90 | 0 | 15 | Scotch® | - | 4401WHT | |
51.12 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | 12 | - | - | 921233 | |
63.07 € | 1 | Available | 3 Days | Transparency | 33 | Transparent | Silicone | All-purpose | Polyamide film | - | - | - | - | 15 | - | ScotchTM 92 | 9215 | |
96.12 € | 1 | Available | 3 Days | Transparency | 33 | Transparent | Silicone | All-purpose | Polyamide film | - | - | - | - | 19 | - | - | 9219 |