Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80-6112-1157-6
Part Number
|
---|
80-6112-1157-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Discharge voltage (kV) | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.83 € | 1 | Available | 11 Days | Green | 0.18 | 20 | Green | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 |
Loading...
Product type | Electrical tape |
---|
This page is Electrical Tape Scotch, part number 80-6112-1157-6.
You can find the detail information about specifications and dimensions on part number 80-6112-1157-6.
Configure
Basic Attributes
Adhesive type
Material (details)
Temperature range(°C)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive tape features
Breakout force(N/10 mm)
Carrier material
Discharge voltage(kV)
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
80-0120-1703-6 |
80-0120-1704-4 |
80-6112-1155-0 |
80-6112-1158-4 |
80-6112-1159-2 |
80-6112-1160-0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Discharge voltage (kV) | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.40 € | 1 | Available | 3 Days | Black | 0.25 | 33 | Black | - | Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant | 35 | PVC | 45 | - | 0.25 | +80 | 12 | Scotch™ 22 | - | Scotch™ 22 | |
29.05 € | 1 | Available | 3 Days | Black | 0.25 | 33 | Black | - | Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant | 35 | PVC | 45 | - | 0.25 | +80 | 19 | Scotch™ 22 | - | Scotch™ 22 | |
14.89 € | 1 | Available | 3 Days | White Type | 0.18 | 20 | White | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 | |
13.83 € | 1 | Available | 3 Days | Blue Type | 0.18 | 20 | Blue | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 | |
13.83 € | 1 | Available | 3 Days | Yellows | 0.18 | 20 | Yellow | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 | |
12.73 € | 1 | Available | 3 Days | - | 0.18 | 20 | Orange | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 |