Shielding Tape Scotch (11816)

Shielding Tape Scotch 11816
  • Volume Discount

Product Details:

Manufacturer part number: 11816

Brand: 3M

Price: 34.44

Delivery time: 3 Days


Technical Data:

Width: - mm

Length: 16.5 m

Color Details: Copper

Adhesive type: Acrylic

Adhesive tape features: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11816

Part Number
11816
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Cross section
(mm²)
Material (details) Material thickness
(mm)
Product size (width)
(mm)
Resistance
(Ω)
Series (adhesive tape) Type Type (manufacturer type)

34.44 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.076-Scotch® 1181-Scotch 1181

Loading...

  1. 1

Basic information

Product type Shielding tape

This page is Shielding Tape Scotch, part number 11816.
You can find the detail information about specifications and dimensions on part number 11816.

Variation of this product

Part Number
118115
118119
11819
12456
7100116899
80-0120-2401-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Cross section
(mm²)
Material (details) Material thickness
(mm)
Product size (width)
(mm)
Resistance
(Ω)
Series (adhesive tape) Type Type (manufacturer type)

80.83 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.0715-Scotch® 1181-Scotch 1181

96.12 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.0719-Scotch® 1181-Scotch 1181

47.84 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.079-Scotch® 1181-Scotch 1181

32.29 €

1 Available 3 Days 0.0816.5Copper-Flame-retardant----0.086(according to MIL-STD-202) 0.005Scotch® 1245-Scotch 1245

47.84 €

1 Available 3 Days 0.0816.5Silver-Flame-retardant---Aluminium0.0812(according to MIL-STD-202) 0.005Scotch® 1170ScotchTM 1170SCOTCH 1170

29.05 €

1 Available 3 Days -4.5--Highly flexible40Copper
~ 0.6
Copper tin-plated0.425-Scotch® 24-SCOTCH™ 24

Tech Support