Container Hazard Warning Stripe (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

744212

Part Number
744212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

498.63 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Color Multicolor Color Details Red (reflecting)|White (reflecting) Adhesive tape features Flexible|Microprismatic
Product size (width)(mm) 141 Product size (length)(mm) 705 Product type Container hazard warning stripe
Series (adhesive tape) 823i Type certificate DIN 67520 · DIN 6171. Teil 1 Type (manufacturer type) 823 i

This page is Container Hazard Warning Stripe, part number 744212.
You can find the detail information about specifications and dimensions on part number 744212.

Tech Support