cable cutter set (Part Numbers)

cable cutter set
  • Volume Discount
[Specifications]
・Product type: Cable cutter set

Blade design with reinforced blade back and lightly serrated front cutting edge.
The additional cutting edge in the front area of the main cutting edge, together with the metal guide shoe on the blade guard to make secure longitudinal cable cuts.
The foldaway blade guard with integrated stripper for cable of 0.5 – 6 mm2 (AWG 20 – 10) can also be used as counter pressure on the cable for round cuts to a diameter of 50 mm. Total length 170 mm, blade length 45 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120218

Part Number
120218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.25 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Manufacturer part # 120218 Product type Cable cutter set

This page is cable cutter set, part number 120218.
You can find the detail information about specifications and dimensions on part number 120218.

Tech Support