Combination Shears (502 026 6)

Combination Shears 502 026 6
  • Volume Discount

Product Details:

Manufacturer part number: 502 026 6

Brand: RENNSTEIG

Price: 109.45

Delivery time: 6 Days


Technical Data:

Weight: 340 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

502 026 6

Part Number
502 026 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

109.45 €

1 Available 6 Days 340

Loading...

  1. 1

Basic information

Overall Length(mm) 210 Max. blade diameter(mm) Verbundrohr: 12 - 25 mm · Schutzrohr: 18 - 35

This page is Combination Shears, part number 502 026 6.
You can find the detail information about specifications and dimensions on part number 502 026 6.

Variation of this product

Part Number
502 030 6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)

100.33 €

1 Available 6 Days 320

Tech Support