Philips bit【1-10 Pieces Per Package】 (Part Numbers)

Philips bit
  • Volume Discount
[Specifications]
・Tip Type: For Phillips screws
・Tough for hard materials
・Single Product Set Product: Single Item

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05073524001
05073610001
05073611001
05073613001
05073614001
05073916001
05073921001
05073956001
05073961001
05073962001
05134380001
05134381001
05134382001
05134384001
05134385001
05134386001
05135270001
05135271001
05135272001
05135273001
05135276001
05135277001
05135280001
05135284001
05135285001
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Bit Quantity Bit features Blade length
(mm)
Blade width
(mm)
Downforce Drive (screwdriver) Drive (tools) Material Material properties Shape (bits) Shape (type) Size Size (screwdriver) Standards Type (misc.) Weight
(g)

6.88 €

5 Available 4 Days 89----Pozidriv1/4" (6.3 mm)-Tool steelhardened|hardenedF 6.3--PZ 2--28.6

4.35 €

5 Available 4 Days 25-Torsion area--Phillips1/4" (6.3 mm)-Stainless steel-D 6.3--PH 1--10

4.35 €

5 Available 4 Days 25-Torsion area--Phillips1/4" (6.3 mm)-Stainless steel-D 6.3--PH 2--10

4.35 €

5 Available 4 Days 25-Torsion area--Pozidriv1/4" (6.3 mm)-Stainless steel-D 6.3--PZ 1--10

4.35 €

5 Available 4 Days 25-Torsion area--Pozidriv1/4" (6.3 mm)-Stainless steel-D 6.3--PZ 2--10

4.20 €

5 Available 4 Days 25-Impaktor® technology--Phillips1/4" (6.3 mm)-Tool steelalloyed|DLC coatedD 6.3--PH 2--5.7

4.20 €

5 Available 4 Days 25-Impaktor® technology--Pozidriv1/4" (6.3 mm)-Tool steelDLC coatedD 6.3--PZ 2--5.8

5.35 €

5 Available 4 Days 50-Impaktor® technology--Phillips1/4" (6.3 mm)-Tool steelalloyed|DLC coatedF 6.3--PH 2--13.4

5.35 €

5 Available 4 Days 50-Impaktor® technology--Pozidriv1/4" (6.3 mm)-Tool steelDLC coatedF 6.3--PZ 2--13.5

5.35 €

5 Available 4 Days 50-Impaktor® technology--Pozidriv1/4" (6.3 mm)-Tool steelDLC coatedF 6.3--PZ 3--14.5

5.64 €

2 Pieces Per Package

3 packs Available 4 Days 50-BiTorsion--Phillips1/4" (6.3 mm)-Tool steelalloyed|hardenedF 6.3--PH 1--27.7

5.64 €

2 Pieces Per Package

3 packs Available 4 Days 50-BiTorsion--Phillips1/4" (6.3 mm)-Tool steelalloyed|hardenedF 6.3--PH 2--28.3

5.64 €

2 Pieces Per Package

3 packs Available 4 Days 50-BiTorsion--Phillips1/4" (6.3 mm)-Tool steelalloyed|hardenedF 6.3--PH 3--32

5.64 €

2 Pieces Per Package

3 packs Available 4 Days 50-Torsion area--Pozidriv1/4" (6.3 mm)-Tool steelhardenedF 6.3--PZ 1--27

5.64 €

2 Pieces Per Package

3 packs Available 4 Days 50-Torsion area--Pozidriv1/4" (6.3 mm)-Tool steelhardenedF 6.3--PZ 2--28.3

5.64 €

2 Pieces Per Package

3 packs Available 4 Days 50-Torsion area--Pozidriv1/4" (6.3 mm)-Tool steelhardenedF 6.3--PZ 3--17.8

8.27 €

1 Available 4 Days 44--201.8Phillips5/32" (4 mm) Half MoonHalf Moon. 4 mmTool steelhardened---PH 00---

9.09 €

1 Available 4 Days 64--201.8Phillips5/32" (4 mm) Half MoonHalf Moon. 4 mmTool steelhardened---PH 00---

8.27 €

1 Available 4 Days 44--201.8Phillips5/32" (4 mm) Half MoonHalf Moon. 4 mmTool steelhardened---PH 0---

9.09 €

1 Available 4 Days 64--201.8Phillips5/32" (4 mm) Half MoonHalf Moon. 4 mmTool steelhardened---PH 0---

7.47 €

1 Available 4 Days 44--203Phillips5/32" (4 mm) Half MoonHalf Moon. 4 mmTool steelhardened---PH 1---

8.27 €

1 Available 4 Days 64--203Phillips5/32" (4 mm) Half MoonHalf Moon. 4 mmTool steelhardened---PH 1---

6.00 €

1 Available 4 Days 40---1.8Phillips5/32" (4 mm) HIOSHIOS 4 mmTool steelhardened---PH 00---

6.00 €

1 Available 4 Days 40---1.8Phillips5/32" (4 mm) HIOSHIOS 4 mmTool steelhardened---PH 0---

7.33 €

1 Available 4 Days 60---1.8Phillips5/32" (4 mm) HIOSHIOS 4 mmTool steelhardened---PH 0---

Loading...

Basic information

Tip Type Phillips (+) Single Product Set Product Single Item

Tech Support