Interchangeable bit (05002923001)

Interchangeable bit 05002923001
  • Volume Discount

Product Details:

Manufacturer part number: 05002923001

Brand: WERA

Price: 10.67

Delivery time: 4 Days


Technical Data:

Overall Length: 175 mm

Single Product Set Product: Single Item

Blade diameter: - mm

Downforce: -

Product type: Interchangeable bit


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05002923001

Part Number
05002923001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Single Product Set Product Blade diameter
(mm)
Downforce Product type Range of use (screwdrivers) Size (screwdriver)

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

Loading...

  1. 1

This page is Interchangeable bit, part number 05002923001.
You can find the detail information about specifications and dimensions on part number 05002923001.

Variation of this product

Part Number
05002910001
05002913001
05002920001
05002926001
05002930001
05002933001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Single Product Set Product Blade diameter
(mm)
Downforce Product type Range of use (screwdrivers) Size (screwdriver)

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

10.67 €

1 Available 4 Days 175Single Item--Interchangeable bitWorkshop-

Tech Support