Hex bit【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05056350001
05056352001
05056354001
05056356001
05056358001
05057605001
05057606001
05057645001
05059680001
05059681001
05059682001
05059683001
05073342001
05073344001
05073904001
05073905001
05073906001
05073944001
05073945001
05073946001
05135268001
05135269001
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Bit features Drive (screwdriver) Drive (tools) Material properties Shape (bits) Shape (type) Size
(mm)
Spanner size
(mm)
Weight
(g)

4.83 €

1 Available 4 Days 25Ball head1/4" (6.3 mm)-alloyed|hardenedD 6.3--2.5-

4.83 €

1 Available 4 Days 25Ball head1/4" (6.3 mm)-alloyed|hardenedD 6.3--3-

4.83 €

1 Available 4 Days 25Ball head1/4" (6.3 mm)-alloyed|hardenedD 6.3--4-

4.83 €

1 Available 4 Days 25Ball head1/4" (6.3 mm)-alloyed|hardenedD 6.3--5-

4.83 €

1 Available 4 Days 25Ball head1/4" (6.3 mm)-alloyed|hardenedD 6.3--6-

33.05 €

10 Pieces Per Package

1 pack Available 4 Days 25Impaktor® technology1/4" (6.3 mm)6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-D 6.3 ISO 1173alloyed|DLC coatedD 6.3D 6.35.05-

33.05 €

10 Pieces Per Package

1 pack Available 4 Days 25Impaktor® technology1/4" (6.3 mm)6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-D 6.3 ISO 1173alloyed|DLC coatedD 6.3D 6.36.06-

25.04 €

5 Pieces Per Package

1 pack Available 4 Days 50Impaktor® technology1/4" (6.3 mm)6.3 mm (1/4") hexagonal. suitable for holders according to DIN 3126-D 6.3 ISO 1173alloyed|DLC coatedF 6.3F 6.35.05-

10.44 €

1 Available 4 Days 89Ball head1/4" (6.3 mm)-alloyed|hardenedF 6.3--3-

10.44 €

1 Available 4 Days 89Ball head1/4" (6.3 mm)-alloyed|hardenedF 6.3--4-

10.44 €

1 Available 4 Days 89Ball head1/4" (6.3 mm)-alloyed|hardenedF 6.3--5-

10.44 €

1 Available 4 Days 89Ball head1/4" (6.3 mm)-alloyed|hardenedF 6.3--6-

6.99 €

3 Pieces Per Package

5 packs Available 4 Days 25-1/4" (6.3 mm)-alloyed|hardenedD 6.3--2.0|2.5|317.6

6.99 €

3 Pieces Per Package

5 packs Available 4 Days 25-1/4" (6.3 mm)-alloyed|hardenedD 6.3--4|5|618.8

4.77 €

5 Available 4 Days 25Impaktor® technology1/4" (6.3 mm)-alloyed|DLC coatedD 6.3--46.8

4.77 €

5 Available 4 Days 25Impaktor® technology1/4" (6.3 mm)-alloyed|DLC coatedD 6.3--56.8

4.77 €

5 Available 4 Days 25Impaktor® technology1/4" (6.3 mm)-alloyed|DLC coatedD 6.3--66.8

5.99 €

5 Available 4 Days 50Impaktor® technology1/4" (6.3 mm)-alloyed|DLC coatedF 6.3--412.5

5.99 €

5 Available 4 Days 50Impaktor® technology1/4" (6.3 mm)-alloyed|DLC coatedF 6.3--512.5

5.99 €

5 Available 4 Days 50Impaktor® technology1/4" (6.3 mm)-alloyed|DLC coatedF 6.3--612.5

6.27 €

1 Available 4 Days 44-5/32" (4 mm) Half MoonHalf Moon. 4 mmalloyed|hardened--1.51.5-

6.27 €

1 Available 4 Days 44-5/32" (4 mm) Half MoonHalf Moon. 4 mmalloyed|hardened--2.02-

Loading...

  1. 1

Basic information

Tip Type Hex Type Single Product Set Product Single Item Downforce Allen
Material Tool steel

Tech Support