Interchangeable bits set (05003470001)

Interchangeable bits set 05003470001
  • Volume Discount

Product Details:

Manufacturer part number: 05003470001

Brand: WERA

Price: 51.80

Delivery time: 4 Days


Technical Data:

Overall Length: - mm

Blade diameter: - mm

Blade length: 154 mm

DIN standard: DIN EN 60900

Downforce: Slot|Phillips


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003470001

Part Number
05003470001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Blade diameter
(mm)
Blade length
(mm)
DIN standard Downforce EN standard Range of use (screwdrivers) Standards Weight
(g)

51.80 €

1 Available 4 Days --154DIN EN 60900Slot|PhillipsEN 60900VDE--

Loading...

  1. 1

Basic information

Single Product Set Product Set Product Product type Interchangeable bits set Screwdriver features Multi-purpose tool grip

This page is Interchangeable bits set, part number 05003470001.
You can find the detail information about specifications and dimensions on part number 05003470001.

Variation of this product

Part Number
05003471001
05059291001
05073665001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Blade diameter
(mm)
Blade length
(mm)
DIN standard Downforce EN standard Range of use (screwdrivers) Standards Weight
(g)

92.52 €

1 Available 4 Days -6154DIN EN 60900Slot|Phillips|Pozidriv|Plus/Minus|Male square|Male TA|Double bitEN 60900VDEIEC 60900:2004. DIN EN 60900-

169.72 €

1 Available 4 Days --154DIN EN 60900Slot|Phillips|Pozidriv|TORX socket|Plus/MinusEN 60900VDE--

67.09 €

1 Available 4 Days 3156175-Slot|Phillips|Pozidriv|TORX socket|Allen-Workshop-486

Tech Support