Roff tile drill bit (25200350100)

Roff tile drill bit 25200350100
  • Volume Discount

Product Details:

Manufacturer part number: 25200350100

Brand: ALPEN

Price: 12.73

Delivery time: 3 Days


Technical Data:

Drill hole diameter: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25200350100

Part Number
25200350100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)

12.73 €

1 Available 3 Days 3.5

Loading...

  1. 1

Basic information

Material suitability Roof tile|Marble|Granite|Tiles Product type Roff tile drill bit Tool holder (drill) 1/4" (6.3 mm)
Total length(mm) 100 Working length(mm) 39

This page is Roff tile drill bit, part number 25200350100.
You can find the detail information about specifications and dimensions on part number 25200350100.

Variation of this product

Part Number
25200400100
25200500100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)

9.00 €

1 Available 3 Days 4

9.52 €

1 Available 3 Days 5

Tech Support