HSS Metal twist drill bit【1-3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61400100100
61400150100
61400200100
61400250100
61400300100
61400350100
61400400100
61400450100
61400500100
61400550100
61400600100
61400650100
61400700100
61400750100
61400800100
61400850100
61400900100
61400950100
61401000100
61401050100
61401100100
61401150100
61401200100
61401250100
61401300100
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Shank diameter
(mm)
Total length
(mm)
Type (misc.) Working length
(mm)

5.05 €

3 Pieces Per Package

1 pack Available 3 Days 1134Met12

4.48 €

3 Pieces Per Package

1 pack Available 3 Days 1.51.540-18

5.27 €

3 Pieces Per Package

1 pack Available 3 Days 2249-24

4.48 €

3 Pieces Per Package

1 pack Available 3 Days 2.52.557-30

4.73 €

3 Pieces Per Package

1 pack Available 3 Days 3361-33

4.17 €

2 Pieces Per Package

1 pack Available 3 Days 3.53.570-39

4.17 €

2 Pieces Per Package

1 pack Available 3 Days 4475-43

5.05 €

2 Pieces Per Package

1 pack Available 3 Days 4.54.580-47

6.32 €

2 Pieces Per Package

1 pack Available 3 Days 5586-52

5.79 €

2 Pieces Per Package

1 pack Available 3 Days 5.55.593-57

6.32 €

2 Pieces Per Package

1 pack Available 3 Days 6693-57

3.44 €

1 Available 3 Days 6.56.5101-63

3.96 €

1 Available 3 Days 77109-69

4.73 €

1 Available 3 Days 7.57.5109-69

4.48 €

1 Available 3 Days 88117-75

4.48 €

1 Available 5 Days 8.58.5117-75

4.48 €

1 Available 3 Days 99125-81

5.79 €

1 Available 3 Days 9.59.5125-81

5.79 €

1 Available 3 Days 1010133-87

6.87 €

1 Available 3 Days 10.510.5133-87

7.40 €

1 Available 10 Days 1111142-94

8.45 €

1 Available 3 Days 11.511.5142-94

7.93 €

1 Available 3 Days 1212151-101

9.00 €

1 Available 3 Days 12.512.5151-101

9.00 €

1 Available 3 Days 1313151-101

Loading...

  1. 1

Basic information

DIN standard DIN 338 Material (drill bit) HSS Material suitability Metal|Non-ferrous metal
Product type Metal twist drill bit Tensile strength (max.)(N/mm²) 850 Tool holder (drill) Cylinder shank

Tech Support