HSS-E Metal twist drill bit (62300200100)

HSS-E Metal twist drill bit 62300200100
  • Volume Discount

Product Details:

Manufacturer part number: 62300200100

Brand: ALPEN

Price: 5.79

Delivery time: 3 Days


Technical Data:

DIN standard: DIN 338

Drill hole diameter: 2 mm

Material suitability: Metal|Non-ferrous metal

Shank diameter: 2 mm

Total length: 49 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62300200100

Part Number
62300200100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Drill hole diameter
(mm)
Material suitability Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

5.79 €

1 Available 3 Days DIN 3382Metal|Non-ferrous metal24924

Loading...

  1. 1

Basic information

Material (drill bit) HSS-E Material properties cobalt Product type Metal twist drill bit
Tensile strength (max.)(N/mm²) 1300 Tool holder (drill) Cylinder shank

This page is HSS-E Metal twist drill bit, part number 62300200100.
You can find the detail information about specifications and dimensions on part number 62300200100.

Variation of this product

Part Number
62300100100
62300150100
62300250100
62300300100
62300350100
62300400100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
DIN standard Drill hole diameter
(mm)
Material suitability Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

5.79 €

1 Available 3 Days DIN 3381Metal|Non-ferrous metal13412

6.87 €

1 Available 3 Days DIN 3381.5Metal|Non-ferrous metal1.54018

5.05 €

1 Available 3 Days DIN 3382.5Metal|Non-ferrous metal2.55730

5.79 €

1 Available 3 Days DIN 3383Metal|Non-ferrous metal36133

6.32 €

1 Available 3 Days DIN 3383.5Metal|Non-ferrous metal3.57039

6.32 €

1 Available 3 Days DIN 3384Metal|Non-ferrous metal47543

Tech Support