Brickwork drill bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200705100

Part Number
200705100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.91 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Drill hole diameter(mm) 4|5|6|8|10 Material suitability Brick Product type Brickwork drill bit set
Tool holder (drill) Cylinder shank

This page is Brickwork drill bit set, part number 200705100.
You can find the detail information about specifications and dimensions on part number 200705100.

Tech Support