Tile and glass drill bit set (300062100)

Tile and glass drill bit set 300062100
  • Volume Discount

Product Details:

Manufacturer part number: 300062100

Brand: ALPEN

Price: 30.13

Delivery time: 3 Days


Technical Data:

Drill hole diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

300062100

Part Number
300062100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)

30.13 €

1 Available 3 Days 6

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Tiles|Concrete|Glass Product type Tile and glass drill bit set
Tool holder (drill) 1/4" (6.3 mm)|Cylinder shank

This page is Tile and glass drill bit set, part number 300062100.
You can find the detail information about specifications and dimensions on part number 300062100.

Variation of this product

Part Number
300082100
300102100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)

33.37 €

1 Available 3 Days 8

36.60 €

1 Available 3 Days 10

Tech Support