Carbide metal Brickwork drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
35200400100
35200500100
35200600100
35200800100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

7.40 €

1 Available 11 Days 447539

7.93 €

1 Available 3 Days 558539

8.45 €

1 Available 3 Days 6610054

10.05 €

1 Available 3 Days 8812080

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Brick Product type Brickwork drill bit
Tool holder (drill) Cylinder shank

Tech Support