Carbide metal Granite drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
25700400100
25700500100
25700600100
25700800100
25701000100
25701200100
25701400100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

7.40 €

1 Available 3 Days 447539

7.40 €

1 Available 3 Days 558539

7.93 €

1 Available 3 Days 6610054

7.93 €

1 Available 3 Days 8812080

10.61 €

1 Available 3 Days 101012080

13.83 €

1 Available 3 Days 121015090

18.09 €

1 Available 3 Days 141015090

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Marble|Granite Product type Granite drill bit
Tool holder (drill) Cylinder shank

Tech Support