Wood twist drill bit (62001000100)

Wood twist drill bit 62001000100
  • Volume Discount

Product Details:

Manufacturer part number: 62001000100

Brand: ALPEN

Price: 12.73

Delivery time: 3 Days


Technical Data:

Drill hole diameter: 10 mm

Shank diameter: 10 mm

Total length: 133 mm

Working length: 87 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62001000100

Part Number
62001000100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

12.73 €

1 Available 3 Days 101013387

Loading...

  1. 1

Basic information

Material (drill bit) HSS Material suitability Wood Product type Wood twist drill bit
Tool holder (drill) Cylinder shank

This page is Wood twist drill bit, part number 62001000100.
You can find the detail information about specifications and dimensions on part number 62001000100.

Variation of this product

Part Number
62000300100
62000400100
62000500100
62000600100
62000800100
62001200100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

6.32 €

1 Available 3 Days 336133

6.32 €

1 Available 3 Days 447543

7.40 €

1 Available 3 Days 558652

7.40 €

1 Available 5 Days 669357

10.05 €

1 Available 3 Days 8811775

15.96 €

1 Available 3 Days 1210151101

Tech Support