Manufacturer part number: 100906100
Brand: ALPEN
Price: 32.29 €
Delivery time: 3 Days
DIN standard: DIN 1897
Material suitability: Metal|Stainless steel|Non-ferrous metal
Tool holder (drill): Cylinder shank
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100906100
Part Number
|
---|
100906100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | DIN standard | Material suitability | Tool holder (drill) | |
---|---|---|---|---|---|---|---|
32.29 € | 1 | Available | 3 Days | DIN 1897 | Metal|Stainless steel|Non-ferrous metal | Cylinder shank |
Loading...
Material (drill bit) | HSS-E | Material properties | cobalt | Product type | Metal twist drill bit set |
---|---|---|---|---|---|
Tensile strength (max.)(N/mm²) | 1300 |
This page is HSS-E Metal twist drill bit set, part number 100906100.
You can find the detail information about specifications and dimensions on part number 100906100.
Part Number |
---|
102219100 |
102225100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | DIN standard | Material suitability | Tool holder (drill) |
---|---|---|---|---|---|---|---|
104.88 € | 1 | Available | 3 Days | - | Metal|Non-ferrous metal | - | |
153.41 € | 1 | Available | 11 Days | - | Metal|Non-ferrous metal | - |