Cable cutter (502 040 6)

Cable cutter 502 040 6
  • Volume Discount

Product Details:

Manufacturer part number: 502 040 6

Brand: RENNSTEIG

Price: 100.32

Delivery time: 7 Days


Technical Data:

Manufacturer part #: 502 040 6

Material properties: -

Max. length: - mm

Product size (length): 210 mm

Suitable for (cable stripping): Composite and plastic jackets


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

502 040 6

Part Number
502 040 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Material properties Max. length
(mm)
Product size (length)
(mm)
Suitable for (cable stripping) Weight
(g)
Wire hardness (max.) Wire hardness (max.)
(mm²)
Wire hardness diameter (max.)
(mm)
Wire hardness (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

100.32 €

1 Available 7 Days 502 040 6--210Composite and plastic jackets465--40Ø 26 - 40-

Loading...

  1. 1

Basic information

Product type Cable cutter

This page is Cable cutter, part number 502 040 6.
You can find the detail information about specifications and dimensions on part number 502 040 6.

Variation of this product

Part Number
700 015 3
700 015 36
700 015 6
700 016 3
700 016 36
700 020 36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Material properties Max. length
(mm)
Product size (length)
(mm)
Suitable for (cable stripping) Weight
(g)
Wire hardness (max.) Wire hardness (max.)
(mm²)
Wire hardness diameter (max.)
(mm)
Wire hardness (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

32.37 €

1 Available 7 Days 700 015 3burnished-170Single/multi-core aluminium and copper cables210-15 mm/5015-50

55.61 €

1 Available 4 Days 700 015 36burnished-170Single/multi-core aluminium and copper cables240-15 mm/5015-50

37.95 €

1 Available 7 Days 700 015 6chrome plated-170Single/multi-core aluminium and copper cables210-15 mm/5015-50

43.11 €

1 Available 7 Days 700 016 3burnished-170Single/multi-core aluminium and copper cables210-15 mm/5015-50

46.56 €

1 Available 6 Days 700 016 36burnished-170Single/multi-core aluminium and copper cables240-15 mm/5015-50

59.33 €

1 Available 7 Days 700 020 36burnished-200Single/multi-core aluminium and copper cables340-20 mm/7020-70

Tech Support