Suction Cup Lifter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6390870

Part Number
6390870
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

393.43 €

1 Available 39 Days

Loading...

  1. 1

Basic information

Product Type Suction cup handle Load Weight (kg) 100 max. Material Aluminium|ABS plastic
Product size (Ø)(mm) 120 Weight(g) 1345

This page is Suction Cup Lifter , part number 6390870.
You can find the detail information about specifications and dimensions on part number 6390870.

Tech Support