Bit Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05028160001
05051000001
05051005001
05051023001
05051043001
05051205001
05059294001
05059295001
05059297001
05059298001
05059299001
05071116001
05073540001
05073541001
05073670001
05073676001
05135973001
05300004001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade diameter
(mm)
Blade length
(mm)
Blade type DIN standard Drive (screwdriver) Drive (tools) Handle diameter
(mm)
Material properties Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features Standards Material

25.53 €

1 Available 4 Days 98-177-DIN 3126|DIN ISO 11731/4" (6.3 mm)1/4" (6.35 mm)--275WorkshopMulti-purpose tool grip|flexible blade--

55.97 €

1 Available 4 Days --------------

18.15 €

1 Available 4 Days 112-120HexagonalDIN 3126|DIN ISO 11731/4" (6.3 mm)1/4" (6.35 mm)-alloyed|matt nickel-chrome plating232WorkshopMulti-purpose tool grip-Tool steel

68.12 €

1 Available 4 Days --------------

84.79 €

1 Available 4 Days -----1/4" (6.3 mm)---119ESDincl. bit set--

26.80 €

1 Available 4 Days 112-120HexagonalDIN 3126|DIN ISO 11731/4" (6.3 mm)1/4" (6.35 mm)-alloyed232WorkshopMulti-purpose tool grip-Tool steel

87.67 €

1 Available 4 Days -----1/4" (6.3 mm)---119WorkshopMulti-purpose tool grip|Quick-change chuck|incl. bit set--

83.81 €

1 Available 4 Days -----1/4" (6.3 mm)6.3 mm (1/4")--119WorkshopMulti-purpose tool grip|incl. bit set|Quick-change chuck--

127.87 €

1 Available 4 Days -----1/4" (6.3 mm)6.3 mm (1/4")--119WorkshopMulti-purpose tool grip|incl. bit set|Quick-change chuck--

50.52 €

1 Available 4 Days -----1/4" (6.3 mm)6.3 mm (1/4")--119Workshopincl. bit set|Quick-change chuck|Multi-purpose tool grip--

62.36 €

1 Available 4 Days -----1/4" (6.3 mm)6.3 mm (1/4")--119Workshopincl. bit set|Quick-change chuck|Multi-purpose tool grip--

99.04 €

1 Available 4 Days -689--1/4" (6.3 mm)6.3 mm (1/4")--119WorkshopMulti-purpose tool grip|incl. bit set|Quick-change chuck-Stainless steel

29.93 €

1 Available 4 Days ----DIN 3126|DIN ISO 11731/4" (6.3 mm)1/4" (6.35 mm)--119WorkshopMulti-purpose tool grip--

36.87 €

1 Available 4 Days ----DIN 3126|DIN ISO 11731/4" (6.3 mm)1/4" (6.35 mm)--133WorkshopMulti-purpose tool grip|Quick-change chuck--

70.17 €

1 Available 4 Days --44-DIN EN 61340-5-15/32" (4 mm) HIOS|5/32" (4 mm) Half Moon4 mm half moon · 4 mm HIOS-Drive---ESD-DIN EN 61340-5-1-

90.35 €

1 Available 4 Days --44Round-5/32" (4 mm) HIOS|5/32" (4 mm) Half Moon----Electrical & precision engineeringincl. bit set--

204.16 €

1 Available 4 Days --44--5/32" (4 mm) HIOS|5/32" (4 mm) Half Moon----ESD---

28.52 €

1 Available 4 Days 133-44--5/32" (4 mm) Half Moon|5/32" (4 mm) HIOS4 mm half moon · 4 mm HIOS-Drive13alloyed120ESD-DIN EN 61340-5-1Tool steel

Loading...

  1. 1

Basic information

Product type Bit screwdriver

Tech Support