Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05006451001
Part Number
|
---|
05006451001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Range of use (screwdrivers) | Screwdriver features | Size | Size (screwdriver) | Standards | Type (misc.) | Weight (g) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.99 € | 1 | Available | 4 Days | 105 | - | 100 | Round | - | Phillips | - | 37 | - | 105 | alloyed|matt nickel-chrome plating | 205 | VDE | Multi-purpose tool grip | PH 2 | PH 2 | - | - | - | Tool steel |
Loading...
Product type | Pillips screwdriver |
---|
This page is Phillips Screwdriver, part number 05006451001.
You can find the detail information about specifications and dimensions on part number 05006451001.
Configure
Basic Attributes
Blade diameter(mm)
DIN standard
EN standard
Handle grip dimensions
Standards
Type (misc.)
Weight(g)
Type
Shaft length L (mm)
Blade length(mm)
Blade type
Downforce
Handle diameter(mm)
Handle grip dimensions(mm)
Material properties
Product size (length)(mm)
Range of use (screwdrivers)
Screwdriver features
Size
Size (screwdriver)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05006154001 |
05006156001 |
05006158001 |
05006460001 |
05006461001 |
05008705001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade type | DIN standard | Downforce | EN standard | Handle diameter (mm) | Handle grip dimensions | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Range of use (screwdrivers) | Screwdriver features | Size | Size (screwdriver) | Standards | Type (misc.) | Weight (g) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.75 € | 1 | Available | 4 Days | 105 | - | 100 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 37 | 105 x 37 mm (LxØ) | - | alloyed|nickel plated | 205 | VDE | Multi-purpose tool grip | - | PH 2 | IEC 900. EN 60 900 | with Lasertip® | - | Tool steel | ||
16.61 € | 1 | Available | 4 Days | 112 | - | 150 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 40 | 112 x 40 mm (LxØ) | - | alloyed|nickel plated | 262 | VDE | Multi-purpose tool grip | - | PH 3 | DIN 7438. IEC 900. EN 60 900 | with Lasertip® | - | Tool steel | ||
21.67 € | 1 | Available | 4 Days | 112 | - | 200 | Round | DIN ISO 8764-PH|DIN EN 60900 | Phillips | EN 60900 | 40 | 112 x 40 mm (LxØ) | - | alloyed|nickel plated | 312 | VDE | Multi-purpose tool grip | - | PH 4 | IEC 900. EN 60 900 | without Lasertip® | - | Tool steel | ||
12.92 € | 1 | Available | 4 Days | 98 | - | 80 | Round | - | Pozidriv | - | 33 | - | 98 | alloyed|matt nickel-chrome plating | 178 | VDE | Multi-purpose tool grip | PZ 1 | PZ 1 | - | - | - | Tool steel | ||
18.44 € | 1 | Available | 4 Days | 105 | - | 100 | Round | - | Pozidriv | - | 37 | - | 105 | alloyed|matt nickel-chrome plating | 205 | VDE | Multi-purpose tool grip | PZ 2 | PZ 2 | - | - | - | Tool steel | ||
6.57 € | 1 | Available | 4 Days | 81 | - | 60 | Round | - | Phillips | - | 26 | - | - | alloyed|matt nickel-chrome plating | 141 | Workshop | Multi-purpose tool grip | - | PH 0 | - | - | 28.4 | Tool steel |