Crosscut ‘Super-Cut’ blade

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28 014

Part Number
28 014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 10 Circular saw blade size 58 x 10 x 0.5 mm Compatible with (details) Circular saw bench KS 230. 82 30 04
Material suitability Wood|Plastic Number of cogs 80 Product size (Ø)(mm) 58
Product type Circular saw blade Thickness(mm) 0.5 Tooth form ATB
Type (misc.) Circular saw blade Ø 58 mm.

This page is Crosscut ‘Super-Cut’ blade, part number 28 014.
You can find the detail information about specifications and dimensions on part number 28 014.

Tech Support