Manufacturer part number: 2208-4
Brand: HAZET
Price: 5.79 €
Delivery time: 9 Days
Overall Length: 25 mm
Blade thickness: 0.5 mm
Blade width: 4 mm
Drive (screwdriver): 1/4" (6.3 mm)
Shape (bits): C 6.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2208-4
Single Product Set Product | Single Item | Downforce | Slot | Material | Special steel |
---|---|---|---|---|---|
Product type | Slot drive bit |
This page is Slot drive bit, part number 2208-4.
You can find the detail information about specifications and dimensions on part number 2208-4.
Part Number |
---|
2208-10 |
2208-11 |
2208-6 |
2208-8 |
2208-9 |
2210-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Blade thickness (mm) | Blade width (mm) | Drive (screwdriver) | Shape (bits) |
---|---|---|---|---|---|---|---|---|---|
5.79 € | 1 | Available | 9 Days | 25 | 1.2 | 6.5 | 1/4" (6.3 mm) | C 6.3 | |
8.45 € | 1 | Available | 9 Days | 25 | 1.2 | 8 | 1/4" (6.3 mm) | C 6.3 | |
5.79 € | 1 | Available | 9 Days | 25 | 0.6 | 4.5 | 1/4" (6.3 mm) | C 6.3 | |
5.79 € | 1 | Available | 9 Days | 25 | 0.8 | 5.5 | 1/4" (6.3 mm) | C 6.3 | |
5.79 € | 1 | Available | 9 Days | 25 | 1 | 6 | 1/4" (6.3 mm) | C 6.3 | |
10.61 € | 1 | Available | 9 Days | 41 | 1.2 | 6.5 | 5/16" (8 mm) | C 8 |