Hexalobular Bit T (2223-T7)

Hexalobular Bit T 2223-T7
  • Volume Discount

Product Details:

Manufacturer part number: 2223-T7

Brand: HAZET

Price: 10.61

Delivery time: 7 Days


Technical Data:

Overall Length: 35 mm

Shape (bits): C 6.3

Size (screwdriver): T 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2223-T7

Part Number
2223-T7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Shape (bits) Size (screwdriver)

10.61 €

1 Available 7 Days 35C 6.3T 7

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) Single Product Set Product Single Item Downforce TORX socket
Drive (screwdriver) 1/4" (6.3 mm) Material Special steel

This page is Hexalobular Bit T, part number 2223-T7.
You can find the detail information about specifications and dimensions on part number 2223-T7.

Variation of this product

Part Number
2223-T30
2223-T40
2223-T6
2223-T8
2224-T25
2224-T27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Shape (bits) Size (screwdriver)

10.05 €

1 Available 3 Days 35C 6.3T 30

10.61 €

1 Available 7 Days 35C 6.3T 40

10.61 €

1 Available 7 Days 35C 6.3T 6

10.05 €

1 Available 3 Days 35C 6.3T 8

11.68 €

1 Available 7 Days 35C 8T 25

10.61 €

1 Available 7 Days 35C 8T 27

Tech Support