VDE cable cutters (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95 17 500

Part Number
95 17 500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.56 €

1 9 Days

Loading...

  1. 1

Basic information

DIN standard DIN EN 60900 Manufacturer part # 95 17 500 Material Vanadium electric furnace steel
Material properties tempered|polishing Material suitability Cu- and Al-cable. one and multi-wire. not suitable for steel wire and hard drawn copper wires Product size (length)(mm) 500
Product type VDE wire cutter Standards IEC 60900. DIN EN 60900. ASTM F1505 Suitable for (cable stripping) Single/multi-core aluminium and copper cables
Type 95 17 500 Weight(g) 1477 Wire hardness (max.) Ø 27 mm. 150 mm² (AWG 5/0)
Wire hardness cross section AWG (max.) 0 Wire hardness diameter (max.)(mm) 27 Wire hardness cross section (max.)(mm²) 150

This page is VDE cable cutters, part number 95 17 500.
You can find the detail information about specifications and dimensions on part number 95 17 500.

Tech Support