Combination shears

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95 05 140
95 05 185
95 05 190
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade material Product size (length)
(mm)
Stainless Type Weight
(g)

15.89 €

6 3 Days Surgical steel140Yes95 05 14070

19.83 €

6 3 Days -185-95 05 185120

18.11 €

6 3 Days -190-95 05 190120

Loading...

  1. 1

Basic information

Handle colour Red Product type Multi-purpose scissors Suitable for For cutting cardboard. plastic. aluminium. brass and copper foils · Not suitable for steel wire and iron sheets

Tech Support