VDE / Long Design / Precision Safety Screwdriver Set / Chromium-vanadium steel, Special steel

VDE / Long Design / Precision Safety Screwdriver Set / Chromium-vanadium steel, Special steel
  • Volume Discount
[Specifications]
・Material: Chromium-vanadium steel, Special steel
・Range of use (screwdrivers): Electrical & precision engineering, VDE, Workshop

[Features]
・With Insulated Handle
・Electrician screwdrivers set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
112050
117000
117102
117700
117800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Downforce EN standard Material Material properties Product size (length)
(mm)
Range of use (screwdrivers) Standards

91.76 €

1 Available 6 Days DIN EN 60900Slot|PhillipsEN 60900Special steel--Electrical & precision engineeringDIN EN 60900. IEC 900

120.17 €

1 Available 3 Days -Slot|Phillips|Pozidriv|TORX socket-Chromium-vanadium steelburnished|chrome plated-VDE-

74.28 €

1 Available 6 Days -Slot|Phillips-Chromium-vanadium steelburnished|chrome plated300Workshop-

46.76 €

1 Available 33 Days -Slot-Chromium-vanadium steelhigh alloyed|phosphated-VDE-

52.20 €

1 Available 6 Days -Slot|Phillips-Chromium-vanadium steelglossy chrome plating|high alloyed|phosphated-VDE-

Loading...

  1. 1

Basic information

Product type Screwdriver set

Tech Support