Allen Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
110804
110806
110812
110814
110816
110817
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Product size (length)
(mm)
Screwdriver features Size
(mm)
Spanner size Spanner size
(mm)

22.47 €

1 Available 7 Days 4512140--5.0 mm5

23.55 €

1 Available 8 Days 4813140--6.0 mm6

50.03 €

1 Available 8 Days 10522160T-grip-5.0 mm5

48.93 €

1 Available 7 Days 10522160T-grip-6.0 mm6

48.93 €

1 Available 8 Days 10522160T-grip-8.0 mm8

51.12 €

1 Available 8 Days 16023205T-grip10.010.0 mm10

Loading...

  1. 1

Basic information

Blade type Hexagonal DIN standard DIN EN 60900 Downforce Allen
EN standard EN 60900 Material Chromium-vanadium steel Material properties 59CrV4
Product type Allen wrench Range of use (screwdrivers) VDE Standards DIN EN 60900 VDE 0680
VDE standard 0680

Tech Support