1000 V Special Screwdriver With Combination Profile / Chromium-vanadium Steel

1000 V Special Screwdriver With Combination Profile / Chromium-vanadium Steel
  • Volume Discount
[Specifications]
・Blade type: Round
・Material: Chromium-vanadium steel
・PZ FL 1x80 mm (117751)
・PZ FL 2x100 mm (117752)
・DIN EN 60900

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
117751
117752
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade diameter
(mm)
Blade length
(mm)
Handle diameter
(mm)
Product size (length)
(mm)
Size (screwdriver)

17.01 €

1 Available 6 Days 1054.58025185SL/PZ 1

19.27 €

1 Available 3 Days 1156.010034215SL/PZ 2

Loading...

  1. 1

Basic information

Blade type Round Downforce Plus/Minus Material Chromium-vanadium steel
Material properties burnished|chrome plated Product type PZ/Phillips/SL plus/minus drivers Range of use (screwdrivers) VDE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360