VDE Cross-Head Screwdrivers / Chromium-vanadium steel / Blade type Round

VDE Cross-Head Screwdrivers / Chromium-vanadium steel / Blade type Round
  • Volume Discount
[Specifications]
・Insulated screwdrivers
・Blade length(mm): 60
・Total length(mm): 145

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
117730
117740
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Downforce Size (screwdriver) Standards

10.05 €

1 Available 38 Days DIN 7438PhillipsPH 0DIN 7438

13.83 €

1 Available 4 Days -PozidrivPZ 0-

Loading...

  1. 1

Basic information

Shaft length L (mm) 105 Blade diameter(mm) 3 Blade length(mm) 60
Blade type Round Handle diameter(mm) 25 Material Chromium-vanadium steel
Material properties burnished|chrome plated Product size (length)(mm) 165 Product type Pillips screwdriver
Range of use (screwdrivers) VDE

Tech Support