ABS plastic welding wire【38 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

074210

Part Number
074210
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.61 €

38 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Material ABS plastic Product size (Ø)(mm) 5 Weight(g) 100

This page is ABS plastic welding wire, part number 074210.
You can find the detail information about specifications and dimensions on part number 074210.

Tech Support