Tool Box with Tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2658194
2658208
2835983
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

601.64 €

1 Available 3 Days

842.72 €

1 39 Days

454.79 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Colour Black Inside height(mm) 107 Inside width(mm) 378
Internal depth(mm) 311 Material (details) ABS plastic Material ABS plastic
Product size (height)(mm) 151 Product size (width)(mm) 357 Product size (length)(mm) 442
Product type Tool box (+ tools) Range of use Trades people

Tech Support