pH Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1339-0620
1340-5812
1340-5813
1340-5814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (details) Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading type Resolution Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)

600.13 €

1 Available 3 Days 0.03 pHLithium battery 3 V/1 Ah2254110pH0.01 pH---200

781.59 €

1 Available 3 Days --80280340pH|Temperature--10 up to +100 °C+100-10-

1,033.01 €

1 Available 19 Days --80280340pH|Temperature--10 up to +100 °C+100-10-

1,011.16 €

1 Available 20 Days --80280340pH|Temperature--10 up to +100 °C+100-10-

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital pH reading range 0 - 14 pH
pH reading range (max.)(pH) 14 pH reading range (min.)(pH) 0 Product type pH tester

Tech Support