Mains tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4-343 VDE

Part Number
4-343 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.45 €

1 3 Days

Loading...

  1. 1

Basic information

Blade length(mm) 60 Blade thickness(mm) 0.7 Blade width(mm) 3
Downforce Slot Handle diameter(mm) 15 Handle length(mm) 76
Material Chromium-vanadium steel Material properties nickel plated Product size (length)(mm) 136
Product type Mains tester Voltage (max.)(V AC) 250 Voltage (min.)(V AC) 220
Voltage range(s)(V AC) 220 -250 Weight(g) 15

This page is Mains tester, part number 4-343 VDE.
You can find the detail information about specifications and dimensions on part number 4-343 VDE.

Tech Support