Manufacturer part number: 2-265-1
Brand: BERNSTEIN AG
Price: 9.89 €
Delivery time: 3 Days
Colour: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2-265-1
Connection (components) | 4 mm socket | Jack diameter(mm) | 4 | Material (tip) | Steel |
---|---|---|---|---|---|
Nominal voltage(V AC) | 30|60 | Product type | Test probe | Reading category | CAT I |
Tip diameter(mm) | 1 | Tip length(mm) | 155 |
This page is Test Probe, part number 2-265-1.
You can find the detail information about specifications and dimensions on part number 2-265-1.
Part Number |
---|
2-265-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|
9.89 € | 1 | Available | 3 Days | Black |