Manufacturer part number: 2480000
Brand: WOLFCRAFT
Price: 3.68 €
Delivery time: 6 Days
Size (screwdriver): T 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2480000
Tip Type | Torx Type (Hexalobular) | Overall Length(mm) | 25 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Downforce | TORX socket | Drive (screwdriver) | 1/4" (6.3 mm) | Material | S2 steel |
Material properties | sanded|hardened | Shape (bits) | C 6.3 |
This page is Torx bit T, part number 2480000.
You can find the detail information about specifications and dimensions on part number 2480000.
Part Number |
---|
2477000 |
2478000 |
2479000 |
2481000 |
2482000 |
2483000 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size (screwdriver) |
---|---|---|---|---|---|---|
3.96 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | T 15 | |
4.73 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | T 25 | |
4.73 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | T 27 | |
3.96 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | T 20 | |
4.73 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | T 30 | |
4.48 € | 3 Pieces Per Package | 1 pack | Available | 6 Days | T 40 |