Manufacturer part number: 2408000
Brand: WOLFCRAFT
Price: 4.48 €
Delivery time: 7 Days
Downforce: Slot|Pozidriv
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2408000
Overall Length(mm) | 60 | Drive (screwdriver) | 1/4" (6.3 mm) | Material | S2 steel |
---|---|---|---|---|---|
Material properties | sanded|hardened | Product type | Twin blade |
This page is Twin blade, part number 2408000.
You can find the detail information about specifications and dimensions on part number 2408000.
Part Number |
---|
2407000 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Downforce |
---|---|---|---|---|---|---|
4.48 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | Slot|Phillips |