Manufacturer part number: 05104655001
Brand: WERA
Price: 95.23 €
Delivery time: 4 Days
Weight: 323 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05104655001
Angle(°) | 90 | Diameter (countersinks)(mm) | 6.3|8.3|10.4|12.4|16.5|20.5 | DIN standard | DIN 335-C|DIN 3126 |
---|---|---|---|---|---|
Drill features | incl. deburrer | Material (drill bit) | HSS | Material suitability | Metal |
Product type | Countersink set | Tool holder (drill) | 1/4" (6.3 mm) |
This page is Countersink set, part number 05104655001.
You can find the detail information about specifications and dimensions on part number 05104655001.
Part Number |
---|
05104650001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) |
---|---|---|---|---|---|---|
97.73 € | 1 | Available | 4 Days | 125 |