Box wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16-533 VDE
16-535 VDE
16-536 VDE
16-538 VDE
16-539 VDE
16-541 VDE
16-542 VDE
16-543 VDE
16-544 VDE
16-545 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size Spanner size
(mm)

17.31 €

1 7 Days 8 mm8

18.09 €

1 3 Days 10 mm10

18.09 €

1 7 Days 11 mm11

18.83 €

1 3 Days 13 mm13

21.73 €

1 18 Days 14 mm14

23.81 €

1 7 Days -15|15

25.65 €

1 7 Days -16|16

25.65 €

1 7 Days -17|17

27.68 €

1 7 Days -18|18

27.68 €

1 7 Days 19 mm19

Loading...

  1. 1

Basic information

DIN standard DIN 7447 Material Chromium-vanadium steel Material properties insulated
Product type Box wrench

Tech Support