Shifter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6-771

Part Number
6-771
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 100 Material Chromium-vanadium steel Material properties chrome plated
Product type Shifter Setting range 0 - 12 mm Spanner size(mm) 12

This page is Shifter, part number 6-771.
You can find the detail information about specifications and dimensions on part number 6-771.

Tech Support