Bit extension bar (16-476 VDE)

Bit extension bar 16-476 VDE

Product Details:

Manufacturer part number: 16-476 VDE

Brand: BERNSTEIN AG

Price: 40.45

Delivery time: 7 Days


Technical Data:

Downforce: 1/2" (12.5 mm)

Weight: 200 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16-476 VDE

Part Number
16-476 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Downforce Weight
(g)

40.45 €

1 7 Days 1/2" (12.5 mm)200

Loading...

  1. 1

Basic information

Overall Length(mm) 125 DIN standard DIN 7434 Product type Bit extension bar

This page is Bit extension bar, part number 16-476 VDE.
You can find the detail information about specifications and dimensions on part number 16-476 VDE.

Variation of this product

Part Number
16-478 VDE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Downforce Weight
(g)

37.20 €

1 7 Days 3/8" (10 mm)155

Tech Support