VDE Hex head socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16-441 VDE
16-442 VDE
16-443 VDE
16-444 VDE
16-445 VDE
16-446 VDE
16-447 VDE
16-448 VDE
16-451 VDE
16-488 VDE
16-491 VDE
16-498 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Drive (tools) Spanner size Spanner size
(mm)
Weight
(g)

13.28 €

1 8 Days 571/2" (12.5 mm)1/2" (12.5 mm)10 mm1060

13.28 €

1 7 Days 571/2" (12.5 mm)1/2" (12.5 mm)11 mm1160

13.28 €

1 16 Days 571/2" (12.5 mm)1/2" (12.5 mm)12 mm1260

13.28 €

1 7 Days 571/2" (12.5 mm)1/2" (12.5 mm)13 mm1365

13.39 €

1 7 Days 571/2" (12.5 mm)1/2" (12.5 mm)14 mm1465

13.39 €

1 7 Days 571/2" (12.5 mm)1/2" (12.5 mm)15 mm1570

13.61 €

1 7 Days 571/2" (12.5 mm)1/2" (12.5 mm)17 mm1775

12.95 €

1 Available 13 Days 571/2" (12.5 mm)1/2" (12.5 mm)19 mm1985

15.68 €

1 7 Days 601/2" (12.5 mm)1/2" (12.5 mm)24 mm24130

14.79 €

1 8 Days 453/8" (10 mm)3/8" (10 mm)13 mm1337

15.24 €

1 8 Days 473/8" (10 mm)3/8" (10 mm)15 mm1552

16.97 €

1 3 Days 493/8" (10 mm)3/8" (10 mm)22 mm2294

Loading...

  1. 1

Basic information

DIN standard DIN EN 60900 Downforce Hex head Material Chromium-vanadium steel
Material properties chrome plated Product type VDE bits

Tech Support